Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 4
Duct/Wall Mounted Solid State Humidity Sensor

C7600C1016/B

Duct/Wall Mounted Solid State Humidity Sensor

This product is no longer available for purchase.
Find Equivalent or Replacement Products.

  • Product Info
  • Literature

Overview

The C7600A,C Solid State Humidity Sensors sense relative humidity in air and are used with controllers that can process a 4 to 20 mA signal.

Product Specifications

Application
Indoor/Outdoor Air Humidity Sensor
Dimensions (in.)
3 5/32 in. high x 3 7/8 in. wide x 1 in. deep
Dimensions (mm)
80 mm high x 96 mm wide x 25 mm deep
Used With
H775
Item Type
Product
Mounting
Duct or Wall mount
Customer Special
Trane
Electrical Connections
Two 1/4 in. quick-connect terminals
Operating Humidity Range (% RH)
10 to 90% RH, non-condensing
Sensor
4-20 mA directly proportional
Operating Temperature Range (F)
32 F to 125 F
Operating Temperature Range (C)
0 C to 52 C
Shipping and Storage Temperature Range (F)
-40 F to +150 F
Shipping and Storage Temperature Range (C)
-40 C to +66 C