Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
20K Temperature Sensor -W7220 Controller

C7250A1001/U

20k Temperature sensor for mixed or discharge air in roof top packaged equipment

  • Product Info
  • Literature

Overview

The C7250 Mixed Air sensor is designed for use as a 20k input to a controller for mixed air temperature in rooftop packaged air conditioning equipment. A separate controller such as the JADE™ Economizer System (Model W7220) provides power and communications for the C7250 Mixed Air sensor.

Product Specifications

Application
Electronic 20K temperature sensor for A 20K TEMPERATURE SENSOR INTENDED FOR SENSING MIXED OR DISCHARGE AIR IN ROOF TOP PACKAGED AIR CONDITIONING EQUIPMENT. USED WITH A W7220 ECONOMIZER CONTROLLER.
Dimensions (in.)
4.25 in high x 2.17 in wide x .81 in deep
Dimensions (mm)
108 mm high by 55 mm wide x 20.5 mm deep
Used With
W7220
Item Type
Product
Mounting
Mounted in any position where it is exposed to freely circulating air
Approvals, Underwriters Laboratories Inc.
Component Recognized
Electrical Connections
2-pin header-pin style or 2-pin card edge removable terminal blocks
Operating Humidity Range (% RH)
11 to 89% RH
Sensor
20K NTC
Operating Temperature Range (F)
-40 F to 150 F
Operating Temperature Range (C)
-40 C to 66 C
Color
Gray
Ambient Temperature Range (F)
150 F Maximum
Ambient Temperature Range (C)
66 C Maximum