Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 2
24 Vdc Flame Sensor, Ultraviolet, Purple Peeper, Self-Checking, Explosion Proof, 24 Vdc

C7024F1009/U

24 Vdc Flame Sensor, Ultraviolet, Purple Peeper, Self-Checking, Explosion Proof, 24 Vdc

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

24 Vdc solid state electronic flame detectors for sensing the ultraviolet radiation emitted by the combustion of most carbon containing fuels, such as natural gas, LP gases, and oil.

Features

  • Use with R7824C Dynamic Self-Check Flame Signal Amplifier.
  • Circuitry provides low power consumption and high reliability.
  • Mount horizontally, vertically or at any angle in between.
  • Field-replaceable UV radiation sensing tube and quartz viewing window.
  • Quick electrical installation with threaded conduit fitting and color-coded leadwires.
  • Reduce nuisance shutdowns by wiring two in parallel.
  • Oscillating shutter interrupts UV radiation using the R7824C amplifier.
  • C7024E meets NEMA 4 standards with viewing window rated to 20 psi.
  • C7024F has an explosion-proof housing for use in hazardous atmospheres with a viewing window rated to 100 psi.

Product Specifications

Application
Coal fired burners; Gas fired burners; Oil fired burners
Dimensions (in.)
8 in. diameter x 12 in. long
Dimensions (mm)
203 mm diameter x 305 mm long
Used With
Flame Amplifiers: R7824C
Weight (lb)
14.5 lb
Weight (kg)
6.6 kg
Comments
Works with 24 Vdc only, explosion-proof, two piece, violet, cast aluminum.
Mounting
1 in. NPT
Electrical Ratings
24 Vdc
Approvals, Underwriters Laboratories Inc.
Component Recognized: For use in hazardous locations; Class 1 Groups C and D; class 2, Groups E, f and G; File no.E34649
Approvals, Canadian Standards Association
Certified: Master Report LR95329-3
Electrical Connections
Six NEC CLASS 1 color-coded leaders
Power Consumption
7.8 W maximum.
Ambient Temperature Range (F)
-20 F to +175 F
Ambient Temperature Range (C)
-20 C to +79 C
NEMA Rating
Explosion Proof
Lead Length (in.)
96 in.
Lead Length (mm)
2438 mm

Accessories

190971G/U

24 Vdc Coil and Shutter Assembly for C7024E, F;C7961