Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 2
Flame Sensor, 4 in. (102 mm) flame rod

C7009A1009/U

Flame Sensor, 4 in. (102 mm) flame rod

  • Product Info
  • Literature

Overview

The small size of these devices enable their application to flame detection in installations where space is limited. The holder and flame rod assemblies facilitate flame proving on gas burners or gas ignited oil burners which are controlled by electronic flame safeguard systems.

Features

  • Use on industrial flame-retention gas burner nozzles.
  • Works with Honeywell Flame Safeguard controls requiring rectification type flame detector.
  • Mounts in areas with limited space because flame rod can be cut to desired length.
  • Uses Rajah electrical connector.

Product Specifications

Application
Gas fired pilot or gas fired system.
Dimensions (in.)
Holder: 3/8 in. diameter x 2 3/8 in. long
Dimensions (mm)
Holder: 10 mm diameter x 60 mm long
Includes
Flame rod and holder
Used With
Flame Amplifiers: R7247A, B, R7847A, B, R7257, R7289
Comments
4 in. (102 mm) flame rod
Mounting
1/8 in. NPT male
Approvals, Underwriters Laboratories Inc.
Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association
Certified: File No. L95329-1
Electrical Connections
Rajah electrical connector
Approvals, Swiss RE
Acceptable
Approvals, Factory Mutual
Approved: Report No. 24181.03