Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Flame Rectifier Pilot w0.052"dia.Orifice

C7005B1035/U

Flame Rectifier Pilot w0.052"dia.Orifice

  • Product Info
  • Literature

Overview

Gas Pilot Burner Assemblies include a flame rod to prove the pilot flame. The assemblies are used with a suitable flame safeguard control on industrial or commercial gas burners or oil burners with gas pilots.

Features

  • Used with Honeywell controls using the flame rectification principle.
  • C7005A is for continuous pilot applications.
  • It includes an insulated flame rod, properly positioned relative to the flame retention type nozzle. C7005B is similar to C7005A, but includes an ignition electrode suitable for automatic, electric-spark ignition, gas pilot applications.
  • Individually mounted flame rod and ignition electrode in ceramic insulators allow the head assembly to fit inside a 3-inch pipe.
  • Stainless steel fins on the flame retention type pilot head provide the correct ratio of flame rod area to ground area for maximum flame signal, and are beneficial in stabilizing the pilot flame.
  • Pilot flame retention nozzle and mixing tube are threaded internally, 1/2-14 NPT and 3/8-18 NPT, respectively, and can be assembled with standard pipe fittings.
  • Pilot can be installed in vertical, horizontal, or inclined position.
  • Rajah connectors facilitate electrical connections.

Product Specifications

Application
For automatic electrically ignited pilot
Dimensions (in.)
3 in. diameter x 3 1/2 in. deep
Dimensions (mm)
76 mm diameter x 343 mm deep x
Includes
Ignition electrode
Used With
Q624 or other suitable ignition transformer.
Approvals, Underwriters Laboratories Inc.
Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association
Certified: File No. LR1620, Guide No. 140-A-2
Approvals, Swiss RE
Acceptable
Approvals, Factory Mutual
Approved: Report No. 24181.04
Connection Type
1/2 in. NPT male thread Gas Fitting
Type of Gas
Natural
Orifice
0.052 in. dia.
Wiring Terminal Type
Rajah