Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 5
C-C shaped pressure switch with ON

C6065F1175/B

C-C shaped pressure switch with ON

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Product Specifications

Dimensions (mm)
70.5mm x 70.2mm x 40.7mm
Electrical Ratings
0.2A @ 24VDC and 125Vac; 1.5A resistive @ 250Vac
Additional Features
Not Set
Electrical Connections
6.3 mm Quick Connect
Ambient Temperature Range (C)
-40C to 90C
Connection Type
5mm ID tube
Setpoint
ON: 39 to 98 Pa; MAX ON: 98Pa; MIN OFF: 15 Pa
Electrical Switch
SPDT
Maximum Operating Pressure
600 Pa
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.