Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 2
European Floor Sensor - AC30-01

AC130-01/B

European Floor Sensor - AC30-01

Find Equivalent or Replacement Products.

  • Product Info
  • Literature

Overview

Flexible or Rigid floor sensors

Product Specifications

Application
Temperature sensing for radiant floors
Includes
10 ft (3m) cable
Used With
TH131-AF/F Series; TH232-AF/F Series
Item Type
Accessory
Mounting
Between 2 heating cables in radiant floor
Sensor Element
Thermistor (10 k ohm@ 77 F / 25 C)
Color
Black
Display
None
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.