Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
North American Floor Sensor - AC112-01

AC112-01/U

North American Floor Sensor - AC112-01

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Overview

Flexible or Rigid floor sensors

Product Specifications

Application
Temperature sensing for radiant floors
Dimensions (in.)
180 in. X 0.16 in. X 0.23 in.
Dimensions (mm)
4600 mm X 4 mm X 6 mm
Includes
10 ft (3m) cable
Used With
TH114-AF-120GA; Th114-AF-120GB; TH114-AF-240GA; TH114-AF-240GB; TH115-AF-120GA; TH115-AF-120GB; TH115-AF-240GA; TH115-AF-240GB
Item Type
Accessory
Mounting
Between 2 heating cables in radiant floor
Sensor Element
Thermistor (10k ohm @ 77 F / 25 C)
Color
Black
Display
None
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.