Skip Ribbon Commands
Skip to main content
SharePoint
Item 11 Of 19
1097 ohm Standard Temperature Sensor

50021579-001/U

PT1000 Standard Temperature Probe, -40-350F, use with T775

  • Product Info
  • Literature

Product Specifications

Application
For indoor use in applications such as monitoring return air, discharge air, and mixed air temperatures
Dimensions (in.)
2 in. long x 1/4 in. dia probe with 9 in. lead
Dimensions (mm)
51 mm long x 6 mm dia probe with 227 mm lead
Used With
T775 Series 2000
Item Type
Product
Sensor
1097 ohm @ 77 F PTC
Operating Temperature Range (F)
-40 F to 270 F
Operating Temperature Range (C)
-40 C to 132 C

May we also suggest

1097 ohm Outdoor Air Temperature Sensor

T775-SENS-OAT/U

PT1000 Outdoor Air Temperature Sensor, use with T775 controller

1097 ohm Water-resistant Temp Sensor

T775-SENS-WR/U

PT1000 Water-resistant Temperature Sensor, use with T775 controller

1097 ohm Water-tight Temperature Sensor

T775-SENS-WT/U

PT1000 Water-tight Temperature Sensor, use with T775 controller