Skip Ribbon Commands
Skip to main content
SharePoint
Item 19 Of 37
24/120/230 Vac Internal Transformers

50017460-001/U

24/120/230 Vac Internal Transformers

  • Product Info
  • Literature

Product Specifications

Application
Internal Transformer
Includes
Transformer, screws, instructions for mounting internally in Modutrol IV™ Series 2 and 3 motors
Used With
Series 2 and Series 3 Modutrol IV™ motors
Item Type
Accessory
Mounting
Internal mount to Modutrol IV Motors
Frequency
50 Hz; 60 Hz
Supply Voltage
24 Vac; 120 Vac; 230 Vac
Ambient Temperature Range (F)
0 F to 131 F
Ambient Temperature Range (C)
-18 C to +55 C
Control Signal
SPST, On/Off switch