Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Floating, SPDT Actuator - 70 lb-in

32005237-002/U

Floating, SPDT Actuator - 70 lb-in, Non-Spring Return , 24 Vac ±-20%, 50/60 Hz

  • Product Info
  • Literature

Product Specifications

Application
HVAC
Dimensions (in.)
5.55 in high x 3.39 in wide x 2.52 in deep
Dimensions (mm)
141 mm high x 86 mm wide x 64 mm deep
Includes
4074ENY Bag Assembly
Weight (lb)
1.5 lb
Weight (kg)
0.68 kg
Materials
Steel plate and Plenum rated plastic
Mounting
Direct Coupled
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL873, Plenum Rated
Customer Special
Kele
Electrical Connections
Screw terminals
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Supply Voltage
24 Vac ±20%
Power Consumption
Driving-- 2.4 VA
Shipping and Storage Temperature Range (F)
20 F to 130 F
Shipping and Storage Temperature Range (C)
-18 C to +54 C
Approvals, Canadian Underwriters Laboratories Inc.
cUL C22.2 No. 24-93
Ambient Temperature Range (F)
20 F to 125 F
Ambient Temperature Range (C)
-18 C to +50 C
Environmental, Electrical or Ingress Protection Rating
NEMA 1
Internal Auxiliary Switch
0
Maximum Noise Rating
Driving (dB(A) @ 1m)-- 45
Stroke
90 degrees
Shaft Dimensions (in.)
3/8 to 1/2 in. square or round
Actuator Type
Damper
Control Signal
Floating; SPDT; On/Off
Fail Safe Mode
Non-Spring Return
Torque Rating (lb-in.)
70 lb-in.
Torque Rating (Nm)
8 Nm
Additional Torque Ratings (lb-in.)
Maximum Stall-- 130 lb-in.
Additional Torque Ratings (Nm)
Maximum Stall-- 15 Nm
External Auxiliary Switches Available
Yes, 201052B
Rotation to Open
By wiring
Rotational Stroke Adjustment
Mechanically limited at 45 or 60 degrees in CW or CCW directions
Timing, Nominal
Driving @ 60 Hz-- 90 sec
Feedback
With accessory
Shaft Adapter Type
Aluminum Hub, two set screws
Manual operation
Declutch mechanism
Shaft Dimensions (mm)
10 to 13 mm square/round