Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 9
High Temperature Dual Switch Assembly

32003532-005/U

High Temperature Dual Switch Assembly for use with MS42X9, MS43X9, MS47X9, MS48X9, MS82X9, and MS83X9 direct coupled actuators

  • Product Info
  • Literature

Product Specifications

Dimensions (in.)
3-5/8 in wide x 4 in. deep x 3 in high
Dimensions (mm)
92 mm wide x 102 mm deep x 76 mm high
Includes
Self-tapping mounting screws (2)., Switch assembly.. 1m, 6-conductor cable., 3/8 in. flexible conduit connector and mounting bracket.
Used With
MS42X9, MS43X9, MS47X9, MS48X9, MS82X9, and MS83X9 direct coupled actuators
Comments
Not designed to function at the extreem temperatures of the UL555(S) test for extended periods of time
Item Type
Accessory
Approvals, Underwriters Laboratories Inc.
Listed: File No. E4436; UL94-5V Plenum rating
Supply Voltage
240 Vac
Operating Temperature Range (F)
-40 F to 130 F
Operating Temperature Range (C)
-40 C to 54 C
Environmental, Electrical or Ingress Protection Rating
NEMA2
Switches
Two single-pole, double-throw (spdt) micro switches
Cable
UL Style 1180 rated 300V, 200°C, 18 gauge