Skip Ribbon Commands
Skip to main content
SharePoint
Item 21 Of 35
Internal Auxiliary Switch Assy- 2 Switch

220736B/U

Internal Auxiliary Switch Assy- 2 Switch

  • Product Info
  • Literature

Product Specifications

Application
Internal Auxiliary Switch Kits
Includes
Two Micro Switch V3 precision switches, which are actuated by adjustable cams inside the motor.
Used With
TRADELINE Modutrol IV Motors
Weight (lb)
0.3 lb
Item Type
Accessory
Electrical Connections
15 in (381 mm) Lead Wires
Power Consumption
Driving-- 20 VA
Ambient Temperature Range (F)
0 F to 131 F
Ambient Temperature Range (C)
-18 C to +55 C
Auxiliary Switch Ratings
AFL - 120 Vac-- 7.2A; ALR- 120 Vac-- 43.2A; AFL - 240 Vac-- 3.6A; ALR- 240 Vac-- 21.6A
Control Signal
SPDT, On/Off switch