Product Specifications
- Application
- Electric
- Dimensions (in.)
- 6 7/16 in. high x 5 1/2 in. wide x 8 3/4 in. deep
- Dimensions (mm)
- 164 mm high x 140 mm wide x 222 mm deep
- Weight (lb)
- 8.5 lb
- Mounting
- Foot-mounted
- Frequency
- 50 Hz; 60 Hz
- Approvals, Underwriters Laboratories Inc.
- Listed File: E4436, Guide: XAPX2
- Approvals, Canadian Standards Association
- Certified: File No. LR1620, Guide No. 400-E
- Electrical Connections
- Quick-connect terminals
- Supply Voltage
- 24V
- Power Consumption
- Driving-- 20 VA
- Approvals, CE
- EN55011 (Emission) EN50082-2 (Immunity) 73/23/EEC (LVD)
- Ambient Temperature Range (F)
- -40 F to +150 F
- Ambient Temperature Range (C)
- -40 C to +60 C
- Internal Auxiliary Switch
- 0
- Auxiliary Switch Ratings
- AFL - 120 Vac-- 7.2A; ALR- 120 Vac-- 43.2A; AFL - 240 Vac-- 3.6A; ALR- 240 Vac-- 21.6A
- Stroke
- Adjustable; 90 to 160 degrees, Asymmetrical
- Shaft Dimensions (in.)
- 0.375 in. Square
- Control Signal
- 2 to 10 Vdc
- Fail Safe Mode
- Spring Return
- Torque Rating (lb-in.)
- 60 lb-in.
- Torque Rating (Nm)
- 6.8 Nm
- External Auxiliary Switches Available
- Yes
- Factory Stroke Setting
- 160 degrees
- Timing, Nominal
- 30-60 sec
- Feedback
- No
- Shaft Dimensions (mm)
- 10 mm Square
- Motor shafts
- Dual-ended shaft
- Deadweight Load on Shaft
- Either End-- 200 lbs.; Combined on both Shafts-- 300 lbs.
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.