Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 6 Of 35
75 lb-in NSR Modutrol Motor

203762A/U

75 lb-in NSR Modutrol Motor

  • Product Info
  • Literature

Product Specifications

Application
Electric
Dimensions (in.)
6 7/16 in. high x 5 1/2 in. wide x 7 5/16 in. deep
Dimensions (mm)
164 mm high x 140 mm wide x 185 mm deep
Weight (lb)
6.5 lb
Mounting
Foot-mounted
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
Listed File: E4436, Guide: XAPX2
Approvals, Canadian Standards Association
Certified: File No. LR1620, Guide No. 400-E
Electrical Connections
Quick-connect terminals
Supply Voltage
24V
Power Consumption
Driving-- 12 VA
Approvals, CE
EN55011 (Emission) EN50082-2 (Immunity) 73/23/EEC (LVD)
Ambient Temperature Range (F)
-40 F to +150 F
Ambient Temperature Range (C)
-40 C to +60 C
Internal Auxiliary Switch
0
Auxiliary Switch Ratings
AFL - 120 Vac-- 7.2A; ALR- 120 Vac-- 43.2A; AFL - 240 Vac-- 3.6A; ALR- 240 Vac-- 21.6A
Stroke
Adjustable; 90 to 160 degrees, Asymmetrical
Shaft Dimensions (in.)
0.375 in. Square
Control Signal
2 to 10 Vdc
Fail Safe Mode
Non-Spring Return
Torque Rating (lb-in.)
75 lb-in.
Torque Rating (Nm)
8.5 Nm
External Auxiliary Switches Available
Yes
Factory Stroke Setting
160 degrees
Timing, Nominal
30-60 sec
Feedback
No
Shaft Dimensions (mm)
10 mm Square
Motor shafts
Dual-ended shaft
Deadweight Load on Shaft
Either End-- 200 lbs.; Combined on both Shafts-- 300 lbs.
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.