Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 30
Screw Terminal Adapter for Series 70

203709D2/U

Screw Terminal Adapter for Series 70

  • Product Info
  • Literature

Product Specifications

Application
Electric
Dimensions (in.)
1 in. high x 3 3/4 in. wide x 9/16 in. deep
Dimensions (mm)
25 mm high x 95 mm wide x 15 mm deep
Used With
Series 2 and Series 3 Modutrol IV™ motors
Item Type
Accessory
Mounting
Directly to spade terminals
Electrical Connections
Screw terminals
Ambient Temperature Range (C)
-18 C to +55 C
Control Signal
SPST, On/Off switch
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.