Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 3
Herculine Actuator 200 lb-in torque

2001-200-090-EC/U

Herculine Actuator 200 lb-in torque

  • Product Info
  • Literature

Overview

HecuLine® 2001 actuators are used in applications requiring current proportional or digital control. They offer digital electronics, precision positioning control, easy set-up and configuration, on-board monitoring and network communications.

Features

  • 90 degree stroke.
  • 4-20mA or 0-10vdc input.
  • 4-20mA or 0-10vdc output.
  • CCW rotation.
  • Modbus RTU RS485.
  • Includes local keypad/display for programming.

Product Specifications

Frequency
50 Hz; 60 Hz
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Voltage
120 Vac
Vibration
0.0 to 0.5g continuous