Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 37
Isolation Transformer-Mod IV  Series 1

198162JA/U

Isolation transformer used with Mod IV series 1 actuator

This product is obsolete, but it can be purchased while supplies last.

  • Product Info
  • Literature

Product Specifications

Application
Internal Transformer
Includes
Transformer, screws, instructions for mounting internally in Modutrol IV Series 1 motors
Comments
For Mod IV Series 2 and 3 actuators, use 50017460-001
Item Type
Accessory
Supply Voltage
24 Vac (for electrical isolation)
Power Consumption
Driving-- 40 VA
Ambient Temperature Range (F)
0 F to 131 F
Ambient Temperature Range (C)
-18 C to +55 C
Control Signal
SPST, On/Off switch