Skip Ribbon Commands
Skip to main content
SharePoint
Item 55 Of 92
Fahrenheit scale(60 to 90 F)Chrm Thermos

14004406-311/U

Chrome thermostat cover kit with 60 to 90 F scale and thermometer display

  • Product Info
  • Literature

Product Specifications

Dimensions (in.)
3 1/4 in. high x 2 in. wide x 1 5/8 in. deep
Dimensions (mm)
83 mm high x 51 mm wide x 41 mm deep
Used With
TP970; TP971; TP972; TP973
Comments
See Specification Data sheet, Form No. 77-1003 for details
Mounting
Vertical Mount
Setpoint Temperature Range (C)
15 C to 32 C
Setpoint Temperature Range (F)
59 F to 90 F
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.