Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 125
10 in. x 10 in. Parallel Blade Damper

ZD10X10/U

10 in. x 10 in. Parallel Blade Damper

This product is obsolete and no longer available for purchase.
Find Equivalent or Replacement Products.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

The ZD is a power close and spring open damper. It has a 24-volt motor used to control circulating air in HVAC systems and used when a normally-open damper is required. The ZD is typically used with the TrueZONE and other electronic zoning systems.

Features

  • Mechanical visual position indicator for damper status.
  • Solid construction using extruded aluminum frame and blades.
  • Parallel blade design for low leakage performance.
  • Simple, easy-to-wire, two-wire installation.
  • Reliable, strong, 24-volt spring-return motor.
  • Fail-safe, normally open operation.
  • Ordering Instructions: Order ZD (dimension 1) x (dimension 2). (Motor is always mounted on dimension 2 side.) For example, ZD10x8 is a 10 in. x 8 in. damper with the motor on the 8 in. side; but a ZD8x10 is an 8 in. x 10 in. damper that has the motor on the 10 in. side.
  • Damper can be installed in any orientation (mounting side can be on either the bottom or the side of the duct).

Product Specifications

Application
Parallel Blade Damper
Used With
Honeywell zoning systems
Item Type
Product
Voltage
24V
Size (in.)
10 in. x 10 in.
Blade Action
Parallel
Shape
Square
Motor or Actuator Mounting
Side
Motor
power closed, spring open
Motor Timing
30 seconds power open/10 seconds spring return
Wires to Motor
2
Other Motor Information
Range stops

Replacement Parts

M847D1012/U

Spring Return, direct mounting, 2-position 24 Vac actuator to operate ARD and ZD Dampers