Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 4
Gas control (NAT 160°F 1” cavity)
Gas control (NAT 160°F 1” cavity)

WT8840A1000/U

Gas control (NAT 160°F 1” cavity)

  • Product Info
  • Literature

Overview

The WT8840 series is the Water Heater Control for trade use to replace WV8840 valves used in AOSmith and Bradford White Water Heaters. It is designed for use in Standing Pilot applications using an immersion well for water temperature sensing. An included integrated NTC temperature sensor reads water temperature within the appliance up to 221 F (105 C).

Product Specifications

Application
Gas control
Comments
87C TCO; Replaces WV8840A1000, WV8840A1001, 222-47463-01A, 222-47463-01E, or 239-47463-01
Item Type
Product
Mounting
Mounting in the upright position
Temperature Ratings (C)
Ambient-- 0 C to 60 C; TCO Limit-- 87 C
Temperature Ratings (F)
Ambient-- 32 F to 150 F; TCO Limit-- 189 F
Setpoint Temperature Range (F)
Valve-- 55F to 155F
Pressure Regulator Setting (psi)
4.0 in. wc
Inlet/Outlet Size (in.)
1/2 in. NPT x 1/2 in. Inverted Flare
Capacity
Min. 30 ft3/hr, Max. 75ft3/hr