Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Kit consisting of P222 processor, S256BE Viewing Head, and ASY55XBE cable.

WATCHDOGIIIBE

Kit consisting of P222 processor, S256BE Viewing Head, and ASY55XBE cable.

Product is no longer available for purchase from this site. To order please contact Honeywell Customer Care at (765) 284-3304

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

The WATCHDOGIIIBE is a direct replacement for the WATCHDOGIII. The WatchdogIIIBE is a kit consisting of a P222 processor, a S256BE viewing head, and an ASY55XBE cable. The cable is 50’ in length, a 4 conductor cable with raw wire and overmolded connector ends. The P222 process has 2 x SPDT Flame-on relay contacts for T1 timer and 1 x SPDT for T2 timer. Outputs include 0-20 or 4-20mA scalable analog. Two timers are included for flame delay off settings - 0 to 60 seconds (T1) and 0 to 3600 seconds (T2)

Product Specifications

Application
Flare Stack signal processor and viewing head
Dimensions (in.)
4.3 in. wide x 6.4 in. deep x 6.7 in. high
Dimensions (mm)
109 mm wide x 162 mm deep x 170 mm high
Comments
If a different length cable is required, order the processor, viewing head, and cable separately.
Item Type
Product
Mounting
Cabinet mounting tabs
Electrical Ratings
85-264 Vac
Frequency
50 Hz; 60 Hz
Approvals, Canadian Standards Association
Approved
Required Components
S256BE Ultraviolet flare stack viewing head with digital display, ASY55XBE 50’ cable assembly
Communications
ModBus and RS422 Compatable
Output
4-20mA
Connection Type
Removable terminals
Keypad
Integrated
Status Monitoring
LEDs

Accessories

S256BE

Spare UV flare stack viewing head

ASY55XBE-200

Cable Assembly, 200 foot C330S with overmolded S55xBE connector.

ASY55XBE-100

Cable Assembly, 100 foot C330S with overmolded S55xBE connector.

ASY55XBE-300

Cable Assembly, 300 foot C330S with overmolded S55xBE connector

ASY55XBE

Cable Assembly, 50 foot C330S with overmolded S55xBE connector.