Skip Ribbon Commands
Skip to main content
SharePoint
Item 10 Of 14
2-Pos. line volt actuator-VC SeriesValve

VC4013ZZ11/U

2-Pos. line volt actuator-VC SeriesValve

  • Product Info
  • Literature

Overview

Control central heating and/or cooling systems, fan coil systems, radiators and convectors. Depending on the model selected, it can be controlled by either a low or line voltage SPST or SPDT controller such as a room thermostat.

Features

  • Use with two-way or three-way valves.
  • Minimal actuator power consumption.
  • Quick-connect or one meter cable electrical connections available.
  • Quick and easy replacement of moving parts.
  • Actuator head installation does not require draining the system.
  • On/Off models with six second nominal timing
  • Use two-position actuators with 1000 Series 2 way and 6000 Series 3-way VC valve bodies only.
  • All VC Series actuator-valve combinations provide 60 psi close-off.

Product Specifications

Application
HVAC
Dimensions (in.)
2.8 in. high x 3.7 in. wide x 2.7 in. deep
Dimensions (mm)
70 mm high x 94 mm wide x 68 mm deep
Used With
VC Series Valves, 1000 Series 2-way and 6000 Series 3-way
Weight (lb)
0.73 lb
Weight (kg)
0.33 kg
Materials
Plastic housing
Item Type
Product
Mounting
Direct Coupled
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL Recognized, File# MH11826
Approvals, Canadian Standards Association
CSA Certified: LR1322-367
Electrical Connections
Cable
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Supply Voltage
200V to 240V
Power Consumption
Driving-- 6 VA
Shipping and Storage Temperature Range (F)
-40 F to +150 F
Shipping and Storage Temperature Range (C)
-40 C to +65 C
Approvals, CE
89/336/ECC, 73/23/EEC
Ambient Temperature Range (F)
32 F to 150 F
Ambient Temperature Range (C)
0 C to 65 C
Environmental, Electrical or Ingress Protection Rating
Double Insulated, IP40
Internal Auxiliary Switch
0
Fluid Temperature (C)
95 C
Fluid Temperature (F)
203 F
Actuator Type
Valve
Control Signal
Two position; SPST
Fail Safe Mode
Stays in place
Stroke (in.)
0.4 in.
Stroke (mm)
10 mm
Cable
Molded strain relief
Timing, Nominal
Driving @ 60 Hz-- 6 sec
Maximum Differential Pressure Ratings (Close-off) (psi)
60 psid
Maximum Differential Pressure Ratings (Close-off) (kPa)
400 kPa
Shaft Adapter Type
Self-alignment
Manual operation
Lever
Electrical Connections (in.)
39 in.
Electrical Connections (mm)
1 m