Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
2-way 1.2" f-BSPP Cartridge Cage Valve

VC4013AF1000/U

2-way 1.2" f-BSPP Cartridge Cage Valve

  • Product Info
  • Literature

Product Specifications

Maximum Safe Operating Pressure (psi)
300 psi
Maximum Safe Operating Pressure (kPa)
2068 kPa (20 Bar)
Approvals, Canadian Standards Association
CSA Certified
Enclosure
IP40
Timing
When used with VC series Actuator--On/Off models with 6 seconds
Ambient Temperature Range (F)
32 F to 150 F
Ambient Temperature Range (C)
0 C to 65 C
Body Pattern
Two-way
Pipe Size (inch)
1/2 in.
Pipe Size (DN)
DN15
Fluid Temperature (C)
1 C to 95 C
Fluid Temperature (F)
34 F to 203 F
Maximum Differential Pressure Ratings (Close-off) (psi)
60 psi
Maximum Differential Pressure Ratings (Close-off) (kPa)
414 kPa (4 bar)
Capacity (Cv)
3.5 Cv
Capacity (Kv)
3.0 kvs
Valve Action
Stem up to close A port
Valve Type
Cartridge Cage Valve
Controlled Fluid
Chilled or hot water with up to 60% Glycol
Materials (Body)
Bronze
Materials (Seat)
EPDM O-ring seals on Noryl piston
Materials (Stem)
Stainless Steel
Materials (Cartridge)
Ryton™, Noryl™ engineering plastic
Flow Characteristic
Quick Open
Actuation
Two position 230V SPST control
Stem Travel (in.)
0.4 in.
Stem Travel (mm)
10 mm
Materials (Packing)
EPDM rubber
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.