Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 4
Butterfly Gas Valve 2 1/2 in. pipe size

V51E1034/U

Butterfly Gas Valve 2 1/2 in. pipe size

This product is no longer available for purchase.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

Provides modulating control of natural, manufactured, LP gases or air.

Features

  • Use in commercial and industrial installations where large amounts of gas must be closely controlled.
  • NOT for use as safety shutoff valve.
  • Adaptable to most modulating jobs.
  • Modutrol motor, such as the M9484 or M9494, may be mounted directly on valve or close to it.
  • Valve mechanism has strain release.
  • Adjustable stroke over low fire-high fire range.
  • Straight-through valve pattern.
  • Rugged cast aluminum body provides durability and maintenance-free operation.

Product Specifications

Dimensions (in.)
3 7/8 in. high x 4 3/4 in. wide x 7 1/8 in. deep
Dimensions (mm)
98 mm high x 120 mm wide x 181 mm deep
Used With
Mod Motor with Q100 Linkage
Materials
Body--Aluminum
Item Type
Product
Mounting
Motor shaft horizontal
Approvals, Underwriters Laboratories Inc.
File No. MH5968 Vol. 1 Sec. 1, Guide no. MHKZ
Operating Temperature Range (F)
32 F to 140 F
Operating Temperature Range (C)
0 C to 60 C
Body Pattern
Straight-through
Pressure Ratings (psi)
5 psi
Pressure Ratings (kPa)
34.5 kPa
Capacity (m³/hr)
199.8 m3/hr
Type of Fuel
Air; natural; manufactured; LP
Pipe Size (inch)
2 1/2 in.
Pipe Size (DN)
DN65
Capacity (cfh)
8390 cfh

Accessories

Q100B1006/U

Linkage to connect Modutrol motor to butterfly valve

32003396-001/U

V51E mounting kit for 1-1/2 and 2 in. valve actuators includes brackets and hardware

32003396-002/U

V51E mounting kit for 2-1/2, 3 and 4 in. valve actuators includes brackets and hdw