Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Integrated Valve Train Butterfly Valve

V5197A1011

Integrated Valve Train Butterfly Valve

This product is no longer available for purchase.

  • Product Info
  • Literature

Overview

The V5197A valve provides flow control of air, natural gas, liquid petroleum, & manufactured gases which require a high turn down ratio. The adjustment screw controls the maximum flow of gas, but keeps the linear modulating characteristics & stroke.

Features

  • Used with air, natural, manufactured or liquefied petroleum (LP) gases.
  • For modulating applications that do not require final shutoff service of firing rate valve.
  • Two valve body types (small and large) applicable to seven pipe sizes: Small body type for 3/4 in. (19 mm), 1 in. (25 mm), 1-1/4 in. (32 mm), 1-1/2 in. (38 mm) and 2 in. (51 mm) pipes, NPT or ISO 7 threads. Large body type for 2 in. (51 mm), 2-1/2 in. (64 mm) and 3 in. (76 mm) pipes, NPT or ISO 7 threads.
  • Two downstream 1/4 in. NPT threaded pressure taps available.
  • Accepts C6097 Pressure Switch mounted directly to flange (downstream pressure tap only).
  • Unpainted cast aluminum body.
  • Suitable for electric or pneumatic operators with the appropriate linkage.
  • May be used with manufacturers own linkage and drive motor.
  • Flow adjustment screw on bottom of valve controls maximum flow.
  • Visual position indicator.

Product Specifications

Dimensions (in.)
12 11/16 in. high x 9 1/4 in wide x 8 13/16 deep
Dimensions (mm)
322 mm high x 235 mm wide x 224 mm deep
Materials
Body--Die-cast aluminum
Item Type
Product
Mounting
Directly bolted to Integrated Valve Train (IVT) components or IVT adapters
Approvals, Underwriters Laboratories Inc.
Component Listed
Approvals, Canadian Standards Association
Design Certified
Operating Temperature Range (F)
-40 F to +150 F
Operating Temperature Range (C)
-40 C to +66 C
Approvals, Swiss RE
Acceptable
Pressure Ratings (psi)
15 psi max
Pressure Ratings (kPa)
1 Bar
Capacity (m³/hr)
76 mm is 478/64 mm is 419/51 mm is 356
Pressure Tapping
Inlet and outlet pressure taps -- Two downstream 1/4 in. NPT taps
Type of Fuel
Air; natural; manufactured; LP
Pipe Size (inch)
2 in.; 2 1/2 in.; 3 in.
Pipe Size (DN)
DN65; DN80; DN50
Capacity (cfh)
12,600 cfh for 2 in.; 14,800 cfh for 2 1/2 in.; 16,900 cfh for 3 in.