Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 7
1/2 in 3-way f-NPT Globe valve

V5013N1048/U

Three-way, Globe, 1/2 in, (Female) NPT, 4.7 Cv, Water or Glycol

  • Product Info
  • Literature

Overview

The V5013N is a three-way threaded globe valve that controls hot water, cold water, and glycol solutions (up to 50 percent concentration), in heating or cooling HVAC applications. The valves direct flow from one or two inlets to a common outlet.

Features

  • Red brass body with NPT-threaded connections.
  • Stainless steel stem and brass plug.
  • Low seat leakage rating, < 0.05%.
  • Spring-loaded, self adjusting packing.
  • 50:1 rangeability per VDI/VDE 2173.
  • Constant total flow throughout full stem travel.
  • Accurate positioning to ensure state-of-the-art temperature control.
  • Sizes range from 1/2 inch to 2 inches.
  • Valves utilize direct mounting, electric or pneumatic valve actuators; Q5001 linkage with Modutrol Motor; or Q5020/Q5022 linkages with Direct Coupled Actuators to operate the valve.
  • Repack and rebuild kits available for field servicing.
  • Not suitable for combustible gases.

Product Specifications

Dimensions (in.)
8 5/16 in. high x 3 1/4 in. wide x 1 9/16 in. deep
Dimensions (mm)
210 mm high x 82 mm wide x 39 mm deep
Maximum Safe Operating Pressure (psi)
217 psi at 248 F
Maximum Safe Operating Pressure (kPa)
1500 kPa at 120 C
Used With
Q5001/Modutrol IV Motor; Q5020/DCA; ML6984/ML7984; ML6420,21A,25; ML7420/ML7421A/ML7425
Ambient Temperature Range (F)
36 F to 248 F water
Ambient Temperature Range (C)
2 C to 120 C water
Connection Type
Female NPT
Body Pattern
Three-way mixing, A-B-AB porting
Pipe Size (inch)
1/2 in.
Pipe Size (DN)
DN15
Bonnet Size (in.)
1-3/8 in.
Maximum Differential Pressure Ratings (Close-off) (psi)
240 psi; For Quiet Water Service--20 psid
Maximum Differential Pressure Ratings (Close-off) (kPa)
1655 kPa; For Quiet Water Service--138 kPa
Capacity (Cv)
4.7 Cv
Capacity (Kv)
4.0 kvs
Valve Action
Mixing
Valve Type
Globe Valve
Controlled Fluid
Chilled or hot water with up to 50% Glycol. Not for use with fuels.
Materials (Body)
Red Brass
Materials (Seat)
Replaceable stainless steel (upper), replaceable brass (lower)
Materials (Stem)
Stainless Steel
Flow Characteristic
Equal Percentage (A-AB); Linear (B-AB)
Actuation
Must be purchased separately
Static Pressure Rating (psi)
Meets ANSI 150 Standard
Static Pressure Rating (kPa)
Meets ANSI 150 Standard
ANSI/ASME Rating
150
Stem Travel (in.)
3/4 in.
Stem Travel (mm)
20 mm
Bonnet Size (mm)
35 mm
Materials (Plug/Ball/Disc)
Brass
Materials (Packing)
Teflon/EPDM
Leakage
0.05% of Cv
Approvals, CRN Number
0C0861.9087YTN/0C0861.123