Skip Ribbon Commands
Skip to main content
SharePoint
Item 14 Of 23
High pressure ON-OFF actuator

V4055B1039/U

High pressure on-off actuator normally used with 4 inch valve bodies

  • Product Info
  • Literature

Overview

Use in combination with V5055 or V5097 Gas Valves to control gas supply to commercial and industrial burners.

Features

  • Use where smooth light off is important.
  • One-second maximum closing time.
  • Continuously displays the valve position with a red indicator when open and a yellow indicator when closed.
  • Mount in any position directly to valve bonnet with three setscrews.
  • Provide final safety shutoff service when used with V5055 or V5097 Gas Valves.

Product Specifications

Maximum Safe Operating Pressure (psi)
15 or 25 psi
Maximum Safe Operating Pressure (kPa)
103 or 172 kPa
Temperature Range (F)
-40 F to +150 F
Temperature Range (C)
-40 C to +66 C
Includes
Damper Shaft
Used With
V5055;V5097 Gas Valves
Electrical Ratings
120 Vac
Frequency
60 Hz
Approvals, Underwriters Laboratories Inc.
When used with V5055A-E (3/4 to 4 in.) or V5097A-E (3/4 to 3 in.): Listed, File No. MH1639 Guide No. YIOZ
Approvals, Canadian Standards Association
When used with V5055 and V5097: Certified General listed File No. 158158, Class 3371 for USA and Canada
Approvals, Swiss RE
When used with V5055 or V5097: Acceptable
Approvals, Factory Mutual
When used with the V5055D or V5097D: Approved, Report Nos. 20698, 20835, 21172, and 24061
Timing
Opening-- 13 sec; Closing-- < 1 sec
Internal Auxiliary Switch
No