Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 21
Low pressure  ON-OFF actuator

V4055A1304/U

Low pressure ON-OFF actuator

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Overview

Use in combination with V5055 or V5097 Gas Valves to control gas supply to commercial and industrial burners.

Features

  • Use where smooth light off is important.
  • One-second maximum closing time.
  • Continuously displays the valve position with a red indicator when open and a yellow indicator when closed.
  • Mount in any position directly to valve bonnet with three setscrews.
  • Provide final safety shutoff service when used with V5055 or V5097 Gas Valves.

Product Specifications

Maximum Safe Operating Pressure (psi)
5 psi
Maximum Safe Operating Pressure (kPa)
34 kPa
Temperature Range (F)
-40 F to +150 F
Temperature Range (C)
-40 C to +66 C
Includes
Damper Shaft with return spring installed
Used With
V5055;V5097 Gas Valves
Electrical Ratings
120 Vac
Frequency
60 Hz
Approvals, Underwriters Laboratories Inc.
When used with V5055A-E (3/4 to 4 in.) or V5097A-E (3/4 to 3 in.): Listed, File No. MH1639 Guide No. YIOZ
Approvals, Canadian Standards Association
When used with V5055 and V5097: Certified General listed File No. 158158, Class 3371 for USA and Canada
Approvals, Swiss RE
When used with V5055 or V5097: Acceptable
Approvals, Factory Mutual
When used with the V5055A,B or V5097A,B: Approved, Report Nos. 20698, 20835, 21172, and 24061
Timing
Opening-- 26 sec; Closing-- < 1 sec
Internal Auxiliary Switch
No