Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 6
3/8 in. NPT Solenoid Pilot Gas Valve

V4046C1054/U

3/8 in. NPT Solenoid Pilot Gas Valve

  • Product Info
  • Literature

Overview

Provide on-off control of natural, LP and manufactured gases to pilot burners in industrial and commercial applications.

Features

  • Magnetically operated, normally closed.
  • Provide instantaneous action when energized.
  • On power failure, valve closes in one second maximum.
  • Use in any position, directly in pipe line or on support bracket.
  • Replace the solenoid coil without removing the valve body from the piping connections.
  • Straight-through valve pattern.
  • Available in line voltage or low voltage models.

Product Specifications

Dimensions (in.)
3 1/4 in. high x 2 5/8 in. wide x 1 5/8 in. deep
Dimensions (mm)
83 mm high x 67 mm wide x 41 mm deep
Materials
Body--Aluminum
Item Type
Product
Mounting
Directly in pipe or on support bracket
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
Listed: File No. MH1639, V3, S3 - Guide No. YIOZ
Approvals, Canadian Standards Association
Certificate No. 158158-2500006058, Guide No. C3371-03, 83
Electrical Connections
Two 36-in. leadwires and 1/2 in. conduit bushing
Power Consumption
8 W
Voltage
110 Vac; 120 Vac
Operating Temperature Range (F)
-40 F to +125 F
Operating Temperature Range (C)
-40 C to +52 C
Approvals, Swiss RE
Acceptable
Approvals, Factory Mutual
Approved: Report No. 17450
Body Pattern
Straight-through
Pressure Ratings (psi)
10 psi
Pressure Ratings (kPa)
68.9 kPa
Capacity (m³/hr)
1.90 m3/hr
Type of Fuel
Air; natural; manufactured; LP
Pipe Size (inch)
3/8 in.
Capacity (cfh)
67 cfh
Valve Opening Time
1 sec max
Valve Closing Time
1 sec max