Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 5
V4046A1074/U

V4046A1074/U

120 Vac Magnetic Valve

This product is no longer available for purchase.

  • Product Info
  • Literature

Overview

For ON-OFF control of oil flow to domestic oil burner equipment.

Features

  • Power interruption closes the valve immediately.
  • Mount directly to pipeline or on support bracket.

Product Specifications

Dimensions (in.)
Dimensions (mm)
Maximum Safe Operating Pressure (psi)
Maximum Safe Operating Pressure (kPa)
Materials
Item Type
Product
Mounting
Frequency
Approvals, Underwriters Laboratories Inc.
Approvals, Canadian Standards Association
Electrical Connections
Replacement Parts
Power Consumption
Voltage
Operating Temperature Range (F)
Operating Temperature Range (C)
Approvals, Factory Mutual
Pipe Connection
Current Ratings
Body Pattern
Pressure Ratings (psi)
Pressure Ratings (kPa)
Type of Fuel
Pipe Size (inch)
Valve Opening Time
Valve Closing Time