Skip Ribbon Commands
Skip to main content
SharePoint
Item 7 Of 8
BSPP-INT Diverting Zone Valve

V4044F1000/B

BSPP-INT Diverting Zone Valve

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Overview

Three way diverting line voltage valves consist of an actuator motor and valve assembly for controlling the flow of hot or chilled water.

Features

  • Manual opener (on all models, except straight-through, normally open valves) for valve operation on power failure; valve returns to automatic position when power is restored.
  • All models may be installed without disassembling the valve.
  • Compact construction for easy installation.
  • Complete powerhead may be removed or replaced without breaking plumbing line connections or draining the system.
  • Motor may be replaced without removing the valve body or draining the system.
  • Suitable for heating application.

Product Specifications

Application
Hydronic Control
Comments
Switch makes circuit when valve is energized to "B" port / Hot Water Only
Item Type
Product
Frequency
50 Hz
Approvals, Underwriters Laboratories Inc.
UL Recognized: File MH11826
Operating Humidity Range (% RH)
5 to 95% relative humidity, non-condensing.
Voltage
230 Vac; Power Consumption--9.6 VA
Timing
Nominal Open--30 sec
Ambient Temperature Range (F)
125 F Maximum
Ambient Temperature Range (C)
52 C Maximum
Connection Type
BSPP-INT
Body Pattern
Three-way, Diverting
Pipe Size (inch)
3/4 in.
Pipe Size (DN)
DN20
Current Draw
0.04A
Fluid Temperature (C)
5 C to 88 C
Fluid Temperature (F)
40 F to 190 F
Maximum Differential Pressure Ratings (Close-off) (psi)
10 psi
Maximum Differential Pressure Ratings (Close-off) (kPa)
69 kPa
Electrical Connections (in.)
39 in. cable
Electrical Connections (mm)
1 meter cable
Capacity (Cv)
7.0 Cv
Capacity (Kv)
6 Kv
Valve Action
Spring Return to port A
Valve Type
Zone Valve
Materials (Body)
Brass
Materials (Seat)
Brass
Materials (Stem)
Stainless Steel
End Switch Rating
2.2 A @ 220/240Vac 50Hz
Actuation
Two position
De-energized Position
Port A Normally Closed
Auxiliary End Switch
SPDT
Static Pressure Rating (psi)
125 psi
Static Pressure Rating (kPa)
862 kPa
Materials (Plug/Ball/Disc)
Buna-N (NBR) Rubber Ball
Materials (Packing)
EPDM rubber
Manual Opener
Yes