Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
WiFi 9000 Color Touchscreen Thermostat

TH9320WF5003/U

WiFi 9000 Color Touchscreen Thermostat

  • Product Info
  • Literature
  • Demos
  • Accessories & Replacement Parts

Overview

Honeywell's Wi-Fi 9000 allows remote access to the thermostat through a computer, tablet, or smart phone with Honeywell's Total Connect Comfort Service.

Features

  • Get Connected – Connect to home’s existing Wi-Fi network
  • Remote Control – Convenience, comfort and control from anywhere through web, tablet or smartphone access
  • Apps available for tablet and smartphones
  • Automatic software updates through Wi-Fi
  • Selectable to 7 Day or Non-Programmable
  • Program thermostat locally or over the web or app
  • Customize the screen color to match any décor
  • TH9320WF5003 is ENERGY STAR® Certified

Product Specifications

Application
Up to 2 Heat/2 Cool Conventional Systems; Up to 3 Heat/2 Cool Heat Pumps
Dimensions (in.)
3 1/2 in. High, 4 1/2 in. Wide, 7/8 in. Deep
Dimensions (mm)
88 mm. High, 115 mm. Wide, 22 mm. Deep
Used With
THP9045 Wire Saver
Comments
Tri-Lingual Display (selectable for English, French or Spanish)
Item Type
Product
Mounting
Horizontal
Electrical Ratings
18 to 30 Vac
Frequency
50 Hz; 60 Hz
Stages
Up to 3 Heat/2 Cool Heat Pump; Up to 2 Heat/2 Cool Conventional
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Supply Voltage
18 to 30 Vac
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON-CIRC-FOLLOW SCHEDULE
Operating Temperature Range (F)
32 F to 120 F
Operating Temperature Range (C)
0 C to 48.9 C
Power Method
Hardwired
Color
Premier White®
Programmability
7 Day Program or Non-Programmable
Terminal Designations
R, RC, C, W (O/B), W2 (AUX/E), Y, Y2, G, L, K
Display
Color Touchscreen
Scheduling
On-line scheduling or locally at thermostat
Display Size
8.06 sq in.
Changeover
Auto or Manual
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C)
Heat: 4.5 C to 32 C; Cool: 10 C to 37 C

DSP4024/U

Wi-Fi 9000 Acrylic Displays with Insert Card

Accessories

THP9045A1098/U

Wire Saver C-Wire Adapter to use with Wi-Fi Thermostats or RedLINK 8000 series models