Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 4
Wi-Fi VisionPRO® 8000 for residential or commercial use

TH8321WF1001/U

Wi-Fi VisionPRO® 8000 for residential or commercial use. Stages up to Up to 3 Heat / 2 Cool.

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature
  • Demos
  • Accessories & Replacement Parts

Overview

Your customers want comfort, convenience and connectivity. With the Wi-Fi VisionPRO, you can offer them all three. Using an existing Wi-Fi network plus Honeywell’s free Total Connect Comfort services, the Wi-Fi VisionPRO allows homeowners to remotely control their comfort settings and manage their energy costs – with ease.

Features

  • Intuitive programming for easier setup
  • Remote comfort control via computer, tablet or smartphone
  • Universal application across more system types
  • Equipment check/change reminders
  • Programmable for annual energy savings
  • TH8321WF1001 is ENERGY STAR® Certified

Product Specifications

Application
Up to 2 Heat/2 Cool Conventional Systems; Up to 3 Heat/2 Cool Heat Pumps
Dimensions (in.)
4-5/8 in. High, 4-15/16 in. Wide, 1-1/8 in. Deep
Dimensions (mm)
118 mm High, 126 mm Wide, 29 mm Deep
Electrical Ratings
18 to 30 Vac
Frequency
50 Hz; 60 Hz
Stages
Up to 3 Heat / 2 Cool Heat Pump or Up to 2 Heat / 2 Cool Conventional
Electrical Connections
Screw terminals
Operating Humidity Range (% RH)
5% to 90% RH, non-condensing
Supply Voltage
18 to 30 Vac
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON-CIRC-FOLLOW SCHEDULE
Operating Temperature Range (F)
32 F to 120 F
Operating Temperature Range (C)
0 C to 49 C
Power Method
Hardwired
Sensor Element
Thermistor
Color
Arctic White
Switching Action
SPST
Switch Type
Relay
Programmability
7 Day Program or Non-Programmable
Terminal Designations
R, RC, C, W-O/B, W2-AUX/E, Y, Y2, G, A-L/A, K, U1 U1, S1 S1
Display
Touch Screen
Display Size
10 sq in.
Changeover
Auto or Manual
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool 50 F to 99 F
Setting Temperature Range (C)
Heat: 4.5 C to 32.0 C; Cool: 10 C to 37.0 C

DSP4076/U

Wi-Fi VisionPRO 8000 Acrylic Displays with Insert Card

Accessories

THP9045A1098/U

Wire Saver C-Wire Adapter to use with Wi-Fi Thermostats or RedLINK 8000 series models