Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 4
TH8320WF1029/U

TH8320WF1029/U

WiFi VisionPRO Thermostat, Heat/Cool or Heat Pump with Auxiliary Heat

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature
  • Demos
  • Accessories & Replacement Parts

Overview

Your customers want comfort, convenience and connectivity. With the Wi-Fi VisionPRO, you can offer them all three. Using an existing Wi-Fi network plus Honeywell’s free Total Connect Comfort services, the Wi-Fi VisionPRO allows homeowners to remotely control their comfort settings and manage their energy costs – with ease.

Features

  • Intuitive programming for easier setup
  • Remote comfort control via computer, tablet or smartphone
  • Universal application across more system types
  • Equipment check/change reminders
  • Programmable for annual energy savings
  • TH8321WF1001 is ENERGY STAR® Certified

Product Specifications

Hazmat Information
UN 3091, LITHIUM METAL BATTERIES CONTAINED IN EQUIPMENT, 9
Application
WiFi VisionPRO Thermostat, Heat/Cool or Heat Pump with Auxiliary Heat
Dimensions (in.)
4 9/16 in. high x 6 in. wide x 1 1/4 in. deep
Dimensions (mm)
116 mm high x 152 mm wide x 32 mm deep
Used With
THP9045 Wire Saver, C7089U1006 Outdoor Air Sensor
Comments
The L terminal is an input or output.; Selectable: Programmable or Non-Programmable
Item Type
Product
Mounting
Horizontal
Electrical Ratings
20 to 30 Vac
Frequency
50 Hz; 60 Hz
Stages
Up to 3 Heat/2 Cool Heat Pump; Up to 2 Heat/2 Cool Conventional
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON-CIRC
Operating Temperature Range (F)
0 F to 120 F
Operating Temperature Range (C)
-18 C to 49 C
Shipping and Storage Temperature Range (F)
- 30 F to 150 F
Shipping and Storage Temperature Range (C)
-34 C to 66 C
LEDs
Emergency Heat
Power Method
Hardwired
Differential Temperature (F)
± 1 F
Differential Temperature (C)
±0.5 C
Color
Premier White®
Ambient Temperature Range (F)
0 F to 120 F
Ambient Temperature Range (C)
-18 C to 49 C
Switch Type
Relay
Programmability
7 Day Program or Non-Programmable
Terminal Designations
R, RC, W (O/B), W2 (AUX/E), Y, Y2, L, G, C, S1, S2.
Display
Touchscreen
Scheduling
On-line scheduling
Display Size
10 sq in.
Temperature Control Mode Selections
F or C
Changeover
Auto or Manual Selectable
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C)
Heat: 4.5 C to 32 C; Cool: 10 C to 37 C
Cool Current
1.0 A running
Heat Current
1.0 A running
Fan Current
0.6A running
External Sensors Available
Outdoor Air Sensor, wired
Outdoor Temperature Display Range (F)
-40 F to 127 F
Outdoor Temperature Display Range (C)
-40 C to 53 C

DSP4076/U

Wi-Fi VisionPRO 8000 Acrylic Displays with Insert Card

DSP4077/U

Wi-Fi Thermostat Family Display Durable printed acrylic display with pre-drilled slots for three working wi-fi thermostats

Accessories

C7089U1006/U

Remote Outdoor Sensor

C7189U1005/U

Remote Indoor Sensor

THP9045A1098/U

Wire Saver C-Wire Adapter to use with Wi-Fi Thermostats or RedLINK 8000 series models