Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Wi-Fi FocusPRO 7-Day Programmable Thermostat

TH6320WF1005/U

Wi-Fi FocusPRO

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.
Find Equivalent or Replacement Products.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

Honeywell's Wi-Fi FocusPRO® 6000 allows remote access to the thermostat through a computer, tablet, or smart phone with Honeywell's Total Connect Comfort Service

Features

  • Homeowners can monitor and control theirhome's comfort settings from anywhere at anytime.
  • Connect using a regular computer, tablet or smartphone.
  • automatic software updates through Wi-Fi.
  • Selectable to 7-Day or Non-programmable thermostat.
  • Large, clear, backlit display - easy to read in various lighting conditions.
  • Precise comfort control (±1 F) - maintains consistent comfort to the highest level of accuracy.
  • Simplified programming and operation.
  • Built in instructions - simple, pull out instruction manual.
  • Adaptive Intelligent Recovery™ - ensures programmed temperature is reached by programmed time.
  • Temperature range stops - prevents user from setting the temperature too high or too low.

Product Specifications

Application
Up to 2 Heat/2 Cool Conventional Systems; Up to 3 Heat/2 Cool Heat Pumps
Dimensions (in.)
3 9/16 in. High X 5 13/16 in. Wide X 1 1/2 in. Deep
Dimensions (mm)
91 mm High X 147 mm Wide X 38 mm Deep
Comments
Large display size 5.09 sq. in.
Item Type
Product
Mounting
Horizontal
Electrical Ratings
20 to 30 Vac
Frequency
50 Hz; 60 Hz
Stages
Up to 3 Heat / 2 Cool Heat Pump or Up to 2 Heat / 2 Cool Conventional
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Supply Voltage
20 to 30 Vac
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON
Power Method
Hardwired
Sensor Element
Thermistor
Differential Temperature (F)
± 1 F
Differential Temperature (C)
±0.5 C
Color
Premier White®
Programmability
7 Day program
Terminal Designations
Rc, R, W (O/B), W2 (AUX/E), Y, Y2, G, C, K
Display Size
Large display size 5.09 sq. in.
Changeover
Auto or Manual Selectable
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C)
Heat: 4.5 C to 32 C; Cool: 10 C to 37 C
Cool Current
Y = 0.02 A to 1.0 A running, Y2 = 0.02 A to 1.0 A running
Heat Current
W2 (AUX/E) = 0.02 A to 0.5 A running; W = 0.02 A to 1.0 A running

Accessories

THP9045A1098/U

Wire Saver C-Wire Adapter to use with Wi-Fi Thermostats or RedLINK 8000 series models