Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 3
T6 Pro Programmable Thermostat with stages up to 2 Heat/1 Cool Heat Pumps or 1 Heat/1 Cool Conventional Systems

TH6210U2001/U

T6 Pro Programmable Thermostat with stages up to 2 Heat/1 Cool Heat Pumps or 1 Heat/1 Cool Conventional Systems

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

The T Series programmable thermostat streamlines everything from product selection and installation to customer service and support. With a standard footprint and simple interface, the T Series will enhance the entire thermostat experience for you and your customers alike.

Features

  • TH6320U Up to 3H/2C heat pump and 2H/2C conventional
  • TH6220U Up to 2H/1C heat pump and 2H/2C conventional
  • TH6210U Up to 2H/1C heat pump and 1H/1C conventional
  • 7-day, 5-2, 5-1-1 or non-programmable 
  • Uses the UWP mounting system that’s standard across all T Series thermostats 
  • Easy upsell to a connected Lyric T6 Pro Wi-Fi when your customer is ready for Wi-Fi (C-wire required) 
  • Optional dual fuel (TH6320U & TH6220U only)
  • Optional wired indoor/outdoor sensors (TH6320U & TH6220U only)
  • Simple push-button functionality 
  • Filter change reminders 
  • 5-year warranty
 

Product Specifications

Application
Standard Efficient Gas Forced Air, High Efficacy Gas Forced Air, Oil Forced Air, Electric Forced Air, Hot water Fan Coil, Geothermal Heat Pump, Air to Air Heat
Dimensions (in.)
4-1/16 in. long x 4-1/16 in. wide x 1-3/32 in. deep
Dimensions (mm)
103.6 mm long x 103.6 mm wide x 28 mm deep
Includes
Thermostat, UWP mounting system, Installation (J-box) adaptor, Small decorative cover plate, screws and anchors, Installation Guide, User Guide, and 2 AA Batteries
Item Type
Product
Mounting
UWP Mounting System
Electrical Ratings
20 to 30 Vac
Stages
Up to 2 Heat/1 Cool Heat Pumps; Up to 1 Heat/1 Cool Conventional Systems
Electrical Connections
Honeywell UWP Mounting System
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Supply Voltage
20 to 30 Vac
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.
Switch Positions (Fan)
AUTO-ON-CIRC-FOLLOW SCHEDULE
Operating Temperature Range (F)
37 F to 102 F
Operating Temperature Range (C)
2.7 C to 39 C
Shipping and Storage Temperature Range (F)
- 20 F to 120 F
Shipping and Storage Temperature Range (C)
- 28.9 C to 48.9 C
LEDs
LED Back Light
Power Method
Battery or Hardwired
Accuracy (F)
5 F
Accuracy (C)
0.5 C
Differential Temperature (F)
± 1 F
Differential Temperature (C)
± 0.5 C
Interstage Differential Temperature (F)
1 to 1.5 F Multistage models only
Ambient Temperature Range (F)
32 F to 120 F
Ambient Temperature Range (C)
0 C to 50 C
Switch Type
Relay
Programmability
7 day, 5-1-1 day, 5-2 day, or Non-programmable
Display
Large Display, Soft Key Controls
Display Size
5.44 sq. in.
Temperature Control Mode Selections
Ambient Air Temperature
Changeover
Auto or Manual
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool 50 F to 99F
Setting Temperature Range (C)
Heat: 4.5 C to 32.0 C; Cool: 10 C to 37.0 C
Heat Current
0.02-1.0 A
Fan Current
0.02-.05 A

Accessories

THP2400A1068/U

Coverplate assembly for use with the Lyric T6 Pro, T6 Pro, T4 Pro, and T1 Pro thermostats

TG512A1009/U

Large univ. thermostat guard Clear cover

TG512D1003/U

Large univ. thermostat guard Beige cover