Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 15
Electronic Remote Controller, 2 SPDT, 1 floating output, 1 sensor included, 2 sensor inputs

T775B2032/U

Electronic Remote Controller, 2 SPDT, 1 floating output, 1 sensor included, 2 sensor inputs

  • Product Info
  • Literature

Overview

The T775 electronic remote temperature controllers are the next generation of commercial and agricultural controls capable of remote sensing of temperature and providing switched and/or proportional outputs to various types of loads.

Features

  • Save time on installations with the easy-to-use graphical Interface, large display, and the intuitive programming.
  • Use the time clock scheduler or digital input to control the setback and disable output options to help save energy.
  • Protect equipment from freezing or overheating on models with the modulating high or low limit control option.
  • Get pinpoint control on modulating outputs by setting the integral and derivative times (PI or PID).
  • Configure models with reset in a few easy steps.
  • Control floating actuators with floating outputs on select models.
  • Eliminate the need for a separate time delay device and protect equipment with the minimum off time option.
  • Sensor 50021579-001 included with non-NEMA 4X models.
  • Sensor T775-SENS-WR included with NEMA-4X models.

Product Specifications

Application
On/off or analog controller for applications where electronic accuracy and remote sensing of temperature is required.
Dimensions (in.)
8 5/32 in. high x 4 13/32 in. wide x 2 15/16 in. deep
Dimensions (mm)
207.1 mm high x 112.1 mm wide x 74 mm deep
Item Type
Product
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
Approved
Voltage
24 Vac or 120/240 Vac
Setpoint Temperature Range (C)
-40 C to 120 C
Setpoint Temperature Range (F)
-40 F to 248 F
Operating Temperature Range (F)
Ambient-- -40 F to 140 F @ 60 Hz; -40 F to 125 F @ 50 Hz
Operating Temperature Range (C)
Ambient-- -40 C to 52 C @ 50 Hz; -40 C to 60 C @ 60 Hz
Approvals, CE
Approved
Approvals, Canadian Underwriters Laboratories Inc.
Approved
Relay Outputs
2 SPDT
Relay Contact Ratings
24 Vac-- 10.0A resistive; 120 Vac-- 1/2 hp; 9.8 AFL, 58.8 ALR, 125 VA Pilot Duty; 240 Vac-- 1/2 hp; 4.9 AFL, 29.4 ALR, 125 VA Pilot Duty
Sensor Inputs
2
Sensor Element
1097 ohms PTC at 77 F (25 C)
Sensors Included
50021579-001 (1)
Maximum distance to sensor (ft)
Up to 1,000 ft
Maximum distance to sensor (m)
up to 304 m
Bulb Size (in.)
1/4 in. diameter x 2 in. long
Bulb Size (mm)
6.35 mm diameter x 50.8 mm
Accuracy (F)
±1 F at 77 F
Accuracy (C)
±1 C at 25 C
Throttling Range (F)
1 F to 150 F
Throttling Range (C)
0.5 C to 66 C
Differential Temperature (F)
1 F to 150 F
Differential Temperature (C)
0.5 C to 66 C
Replaces
T775A1019; T775B1000
Approvals, C-Tick
Approved

Marketing Collateral

Sales/Promotional Materials-T775 Electronic Standalone Controller

Sales/Promotional Materials-Series 2000 T775 Electronic Standalone Controller (Spanish)

Sales/Promotional Materials-T775 Electronic Standalone Controller (French)

Product Selections/Comparisons-Remote Temperature Controllers Quick Selection Guide

Sales/Promotional Materials-T775 Electronic Standalone Controller for Electrical Channel

Wiring-T775A/B/M � parallel-series wiring of sensors

Wiring-T775A/B/M� wiring for mod motor or coupled actuator with 4-20 mA control input

Wiring-T775A/B/M� wiring for mod motor/coupled actuator with 0 to 10 Vdc control input

Wiring-T775A/B/M � wiring for Series 90 Modutrol motor control

Wiring-T775A/B/M � wiring changeover relay & potentiometer for Series 90 mod motors

Wiring-T775A/B/M � wiring for unison control of M9184 or M9185 Modutrol IV motor

Dimension-T775 Series 2000 Dimensions

Technical Documents

Installation Materials-Installation Instructions for T775A, T775B, T775M Series 2000 Electronic Stand-Alone Controllers (English)

Product Data and Specifications-Specification Data for T775A, T775B, T775L, T775M, T775P, T775R, T775S, T775U Series 2000 Electronic Stand-Alone Contr

Application Guides-T775 Series 2000 Electronic Stand-Alone Controllers

Installation Materials-Installation Instructions for T775A, T775B, T775M Régulateurs électroniques autonomes de série 2000 (French)

Product Data and Specifications-Specification Data for T775A, T775B, T775L, T775M, T775P, T775R, T775S, T775U Régulateurs électroniques autonomes séri