Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 17
1 Rod Direct Spark Ign Control,11/11Time

S87B1016/U

1 Rod Direct Spark Ign Control,11/11Time

  • Product Info
  • Literature

Overview

Provide electronic control of direct spark ignition systems used on gas fire furnaces, boilers, and other heating appliances.

Features

  • Control ignition sequence and gas control operation.
  • Generate high voltage potential for main burner ignition.
  • Lockout after one trial for ignition if main burner fails to ignite.
  • Reset from thermostat after lockout.
  • Use modules (except S87C) with any combination gas control designed for direct spark applications and rated 2.0A or less.

Product Specifications

Dimensions (in.)
5 1/4 in. high x 4 1/16 in. wide x 1 15/16 in. long
Dimensions (mm)
133 mm high x 103 mm wide x 49 mm deep
Includes
Alarm terminal
Electrical Ratings
24 Vac
Frequency
60 Hz
Approvals, Canadian Standards Association
File 112491_0_000
Flame Failure Response Time (sec)
0.8 sec. @ 5.0 microamp
PrePurge
None
Ambient Temperature Range (F)
-40 F to +175 F
Ambient Temperature Range (C)
-40 C to +79 C
Ignition System Type
Direct Spark Ignition
Ignition Sequence
Single trial for main burner ignition (then shut down and lockout)
Typical Gas Control
VR8205, VR8305
Type of Gas
Natural or LP
Flame Sense
Single Rod
Ignition Source
Internal high voltage spark generator
Ignition Trials To Lockout
1
Lockout Timing
11 sec.
Ignition Trial Time (sec)
11 sec.
Maximum Valve Load @ 24 Vac (Amps)
2A
Typical Ignition Hardware
Q347A
Flame Failure Re-ignition Time (sec)
0.8 sec. maximum