Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Fuel/Air Ratio Controller for Canada

R7999C1005/U

Fuel/Air Ratio Controller for Canada with ISO

  • Product Info
  • Literature
  • Demos
  • Accessories & Replacement Parts

Overview

The R7999C ControLinks™ Controller uses the latest microprocessor-based technology to simultaneously control up to four actuators. The device, with the ML7999C Universal Parallel Positioning Actuators, represents a value-added replacement of mechanical cam and linkage assembly controlling the relationship between fuel, airflow and flue gas recirculation (if used) on a power burner. The Honeywell ControLinks™ System consists of the R7999C ControLinks™ Controller, Q7999 Universal Subbase and a minimum of two ML7999C Actuators.

Features

  • Fast burner setup via PC, laptop, or S7999 touchscreen display.
  • Fuel, air, FGR profile download capability.
  • Two independent fuel profiles with or without FGR.
  • 7 to 24 point profiles.
  • Programmable behaviors of all actuators during Purge and Standby.
  • Programmable behavior of nonselected fuel actuator.
  • Independent lightoff and minimum modulation positions.
  • Wide power voltage input range (50/60 Hz); two models cover global applications.
  • Auto/Manual input.
  • Manual mode firing rate input
  • Pluggable controller to wiring subbase.
  • Multipurpose communications port.
  • Field-configurable device.
  • Integrated boiler shock protection algorithms
  • Selectable FGR hold based on stack temperature.
  • Programmable behavior of FGR actuator during purge.
  • Maximum modulation limit capability.
  • Remote reset input.
  • Automated actuator endpoint seeking process.
  • UL, CSD-1 and NFPA acceptable.
  • Negative/flatline FGR.
  • Nonvolatile memory stores operating history and current lockout and alarm status.

Product Specifications

Dimensions (in.)
7-3/16 in. high x 5-3/16 in. wide x 2-13/16 in. deep
Dimensions (mm)
182 mm high x 131 mm wide x 71 mm deep
Temperature Range (F)
-40 F to +140 F
Temperature Range (C)
-40 C to +60 C
Used With
Must be used with ML7999C1003 ControLinks actuator
Comments
ISO23552-1 for Canada
Item Type
Product
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
Listed: Report No. MH17367
Approvals, Canadian Standards Association
Approved
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Voltage
100 to 120 Vac
Shipping and Storage Temperature Range (F)
-40 F to +150 F
Shipping and Storage Temperature Range (C)
-40 C to +65 C
Required Components
Q7999 Universal Mounting Subbase; ML7999C Universal Parallel Positioning Actuators (quantity as required by application); ZM7999 ControLinks™ Software Configuration Tool or S7999 Touchscreen Display.
Vibration
0.0 to 0.5g continuous
Enclosure Rating
NEMA1/IP40
Weight (oz)
12 oz.
Weight (g)
35 g

DSP3822/U

ControLink FAR (S7999B) Display Demo and Configuration Tool

Accessories

DSP3956/U

ControLink FAR Configuration Toolkit

DSP3981/U

ControLink FAR (S7999D) Display Demo and Configuration Tool

32002515-001/U

3 pin electrical connector, for R7999

Replacement Parts

32002515-001/U

3 pin electrical connector, for R7999