Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 2
120 Vac, 50/60 Hz Gas Ignit. Transformer

Q624A1014/U

120 Vac, 50/60 Hz Gas Ignit. Transformer

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

Used to ignite pilots on commercial or industrial gas burners.

Features

  • Ignite gas pilots with spark gaps up to 1/4 in. (6.5 mm).
  • Reliable light off with 15,000 peak voltage.
  • Prevent detection of the ignition spark when properly applied in a flame detection system with the C7027, C7035 or C7044 Minipeeper Ultraviolet Flame Detector.
  • For use only in interrupted ignition applications.
  • Mount in same space used by conventional ignition transformer.
  • Light weight, 3 lbs. (1.4 kg) versus 8-1/2 lbs. (3.9 kg) for standard transformers.

Product Specifications

Application
Gas Ignition Transformer
Dimensions (in.)
6 3/4 in. high x 4 1/4 in. wide x 3 in. deep
Dimensions (mm)
171.5 mm high x 108 mm wide x 76 mm deep
Temperature Range (F)
-40 F to +125 F
Weight (lb)
3 lb
Weight (kg)
1.4 kg
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
Component Recognized
Approvals, Canadian Standards Association
Certified: File No. LR95329
Operating Humidity Range (% RH)
95% RH
Voltage
120 Vac

Accessories

32004766-001/B

24 in. Ignition Cbl. - Q624, Q652, Bulk

32004766-001/U

24 in. Ignition Cbl. - Q624, Q652, Unit

32004766-002/U

120 in. Ignition Cable for Q624 and Q652

32004766-003/U

Ignition Cable for Q624 and Q652 (order the number of feet in the Quantity box)

32004766-004/U

60 in. Ignition Cable for Q624 and Q652

32004766-006/U

36 in. Ignition Cable for Q624 and Q652

50060793-001/U

24 inch Ignition Cable for Q624 and Q652

50060793-002/U

120 inch Ignition Cable for Q624, Q652

50060793-003/U

Ignition Cable for Q624 and Q652

50060793-004/U

60 inch Ignition Cable for Q624 and Q652

50060793-005/U

8 inch Ignition Cable for Q624 and Q652

50060793-006/U

36 inch Ignition Cable for Q624 and Q652

50060793-007/U

36 in. Ignit. Cbl w/90° boot-Q624, Q652

50060793-008/U

60 in. Ignit. Cbl w/90° boot-Q624, Q652

50060793-009/U

120 in. Ign. Cbl w/90° boot-Q624, Q652

50060793-010/U

180 in. Ign. Cbl w/90° boot-Q624, Q652

50060793-011/U

19 in Ign Cbl w/90° ring end-Q624, Q652

50060793-012/U

36 in. Ign. Cbl. w/90° boot-Q624, Q652