Skip Ribbon Commands
Skip to main content
SharePoint
Item 9 Of 21
120V NonSpring Return Actuator 150 lb-in

M7284C1000/U

150 lb-in, NSR Actuator, 4-20mA control, 120V

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Product Specifications

Application
Electric
Dimensions (in.)
6 7/16 in. high x 5 1/2 in. wide x 7 5/16 in. deep
Dimensions (mm)
164 mm high x 140 mm wide x 185 mm deep
Includes
Transformer and Screw Terminal Adapter
Weight (lb)
7.5 lb
Item Type
Product
Mounting
Foot-mounted
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
Listed: File No. E4436, Guide No. XAPX for USA and Canada
Electrical Connections
Screw terminals
Supply Voltage
120V
Power Consumption
Driving-- 15 VA
Approvals, CE
EN55011 (Emission) EN50082-2 (Immunity) 73/23/EEC (LVD)
Ambient Temperature Range (F)
-40 F to +150 F
Ambient Temperature Range (C)
-40 C to +60 C
Internal Auxiliary Switch
2
Auxiliary Switch Ratings
AFL - 120 Vac-- 7.2A; ALR- 120 Vac-- 43.2A; AFL - 240 Vac-- 3.6A; ALR- 240 Vac-- 21.6A
Stroke
Adjustable; 90 to 160 degrees, Symmetrical
Shaft Dimensions (in.)
0.375 in. Square
Control Signal
Modulating, 4-20 mA
Fail Safe Mode
Non-Spring Return
Torque Rating (lb-in.)
150 lb-in.
Torque Rating (Nm)
17 Nm
External Auxiliary Switches Available
Yes
Shaft Rotation (upon control signal increase)
Clockwise (as viewed from power end) (normally closed)
Factory Stroke Setting
90 degrees
Timing, Nominal
30-60 sec
Feedback
No
Shaft Dimensions (mm)
10 mm Square
Motor shafts
Dual-ended shaft
Deadweight Load on Shaft
Either End-- 200 lbs.; Combined on both Shafts-- 300 lbs.
Internal Transformer
50004263-002

Accessories

Q7230A1005/U

Interface module -adjustable zero & span

221455A/U

Infinitely adjustable Motor Crank Arm

4074ERU/U

Weatherproofing kit protect motor from driving rain when mounted in any position

50017460-001/U

24/120/230 Vac Internal Transformers

50017460-003/U

120 Vac Internal Transformers

220736A/U

Internal Auxiliary Switch Assy- 1 Switch

220736B/U

Internal Auxiliary Switch Assy- 2 Switch

220738A/U

Adapter Bracket. Adjusts shaft height

220741A2-72/U

Screw terminal adapter kit for series 72 Modutrol IV series 2 motors