Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 4
Compact Actuator for V5442 Rotary Valves

M6063A1003

Compact Actuator for V5442 Rotary Valves

  • Product Info
  • Literature

Overview

The Corona series of M6063 Actuator and V5442 Compact Rotary Valves provide integrated mixing of boiler supply, boiler return, loop supply, and loop return water in hydronic heating systems. The M6063 actuator enables automatic mixing operation when used with an AQ252 and AQ254 Aquatrol modules.

Features

  • 24 Vac floating input for automatic control.
  • Single screw attachment to V5442 valve body.
  • Multi-poise mounting.
  • Color-coded position indicator.
  • Manual valve operator.
  • Auxiliary end switch for cascade control outputs.
  • Sealed assembly; flylead electrical connections.

Product Specifications

Dimensions (in.)
Approximately 3 5/16 in. high x 4 in. wide x 3 3/16 in. deep
Dimensions (mm)
Approximately 97 mm high x 101 mm wide x 81 mm deep
Used With
V5442 Four-way mixing valve
Comments
Cross Reference: M6063 functionally replaces Centra VRK10-24 valve actuator when used with V5442 valve body.
Item Type
Product
Frequency
50 Hz; 60 Hz
Electrical Connections
Color-coded 40 in. (1 meter) cable
Operating Humidity Range (% RH)
Less than 90% RH, non-condensing
Supply Voltage
24V, Power Supply Rating-- 3VA, SPDT or SP3T (tri-state) for proportional control
Shipping and Storage Temperature Range (F)
-40 F to +140 F
Shipping and Storage Temperature Range (C)
-40 C to +60 C
Timing
100 seconds for 90 degrees (full) stroke
Ambient Temperature Range (F)
32 F to 140 F
Ambient Temperature Range (C)
0 C to 60 C
Environmental, Electrical or Ingress Protection Rating
Double insulated. IP44 according to 60529 Standard (exceeds NEMA 3).
Auxiliary Switch Ratings
24 Vac, 3A, 24 VA pilot duty, Class 2, normally closed, Gray cable. S1 (black/gray pair) opens at left (CCW) end stop. S2 (brown/pink pair) opens at right (CW) end stop.
Actuator Type
Rotary
Control Signal
24 Vac Floating
Controller Compatibility
PI or PID tri-state control signal for proportional control action, such as supplied by AQ252 and AQ254 Aquatrol modules
Torque Rating (lb-in.)
60 lb-in. Manual declutch
Torque Rating (Nm)
7 Nm Manual declutch
Cable
Blue=Common; Brown=Clockwise rotation; Black=Counter-clockwise rotation