Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 2
TrueZONE® HZ432 Panel

HZ432K/U

TrueZONE® HZ432 Panel

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

TrueZONE® HZ432 Panel for conventional, heat pump or dual fuel applications expandable up to 32 zones (3H/2C)

Features

  • Intuitive Installer setup. Easy-to-follow, digital display uses real language to guide installer through four easy steps
  • Standard Checkout Procedure
  • Robust Push Terminals
  • Variable-Speed Fan Control
  • >Discharge Air Temperature Staging
  • Advanced Dual-Fuel Operation
  • Use with TAZ-4 Add-A-Zone to expand to 32 zones
  • RedLINK™ enabled for up to 4 wireless zones when used with THM4000R1000 Wireless Adapter
  • Controls up to 3 Heat/2 Cool conventional or heat pump
  • Controls up to two stages compressor and two stages fossil fuel in dual fuel mode

Product Specifications

Application
Zoning
Includes
HZ432 Zone Control Panel, AT140 Transformer, C7735A Discharge Air Temperature Sensor
Stages
3 Heat/2 Cool
Number of Zones
4 Zone, Expandable
Voltage
24V
LEDs
Yes
Auto Changeover
Yes
Heat Pump Compatible
Yes
Compatible with Sensor
Discharge Air Temperature Sensor
Emergency Heat Switch
Yes
Resettable Fuse
Yes
Individual Zone Fan Control
Yes

Accessories

AT175A1008/U

75VA, foot mounted 120/208/240 Vac transformer

C7089R1013/U

Senses outdoor temperature and humidity

C7089U1006/U

Remote Outdoor Sensor

THM6000R7001/U

RedLINK to Internet Gateway and Ethernet Cable and Power Cord

May we also suggest

8 in. TrueZONE Bypass Damper

CPRD8/U

8 in. TrueZONE Bypass Damper

10 in. TrueZONE Bypass Damper

CPRD10/U

10 in. TrueZONE Bypass Damper

Wi-Fi VisionPRO® 8000 for residential or commercial use

TH8321WF1001/U

Wi-Fi VisionPRO® 8000 for residential or commercial use. Stages up to Up to 3 Heat / 2 Cool.

Prestige® 2-Wire IAQ Kit with high definition color touchscreen white front/white sides thermostat with RedLINK™ technology

YTHX9421R5085WW/U

Prestige® 2-Wire IAQ Kit with high definition color touchscreen white front/white sides thermostat with RedLINK™ technology

VisionPRO® 8000 with RedLINK™ technology for residential or commercial use

TH8321R1001/U

VisionPRO® 8000 with RedLINK™ technology for residential or commercial use. Stages up to Up to 3 Heat / 2 Cool.

Senses outdoor temperature and humidity

C7089R1013/U

Senses outdoor temperature and humidity

10 in. x 8 in. Parallel Blade Damper

ZD10X8TZ/U

10 in. x 8 in. Parallel Blade Damper

10 in. Round Automatic Damper

ARD10TZ/U

10 in. Round Automatic Damper

7 in. Retrofit Round Damper

RRD7/U

7 in. Retrofit Round Damper