Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 605
SmartVFD BYPASS, Fused Disconnect Only

HVFDSB3A0007G210/U

SmartVFD BYPASS, 208Vac, 0.75 HP, Graphical, NEMA 12 Enclosure, Fused Disconnect Only

Tags can be added to this product in your Shopping Cart or Product List.

  • Product Info
  • Literature

Overview

The SmartVFD BYPASS is available in four configurations to meet your application needs: Disconnect Only, Two Contractor Bypass, Three Contractor Bypass, and Three Contractor with Auto-Bypass.

Features

  • Provides an economical means of bypassing the VFD
  • Freeze/Fire/Smoke Interlock
  • Fused Disconnect on some models
  • 3-Contactor bypass provides VFD isolation from power with motor running in BYPASS mode
  • 3-Contactor bypass provides TEST position powers the VFD without sending power to the motor
  • 3-Contactor Bypass with Auto-Bypass adds the control capabilities below to the standard three Contactor Bypass

Product Specifications

Dimensions (in.)
12 x 37.5 x 11
Dimensions (mm)
304.8 x 952.5 x 279.4
Weight (lb)
40
Weight (kg)
18.14
Item Type
Product
Frequency
0 Hz to 320 Hz
Voltage
208 Vac
Operating Temperature Range (F)
14 F to 122 F
Operating Temperature Range (C)
-10 C to 50 C
Enclosure
NEMA 12
Relay Outputs
Max. switching load: 250Vac/2A or 250Vdc/0,4A
Horsepower
0.75 HP
Current Ratings
3.7A
Analog Current Output
0 (4) - 20 mA, max 500 ohm
Bypass
Drive with Fused Disconnect
Auto Bypass
No
Drive Family
SmartVFD HVAC
Disconnect Type
Fused
Drive Input Disconnect
No
Type of RFI Filter
EMC Filter
Continuous Output Current
overload 1.5 x High overload current (1min/10min); overload 1.1 x Low overload current (1min/10min)
Peak Current
2 x IN, 2 seconds every 20 second period
Acceleration time
0.1 - 3000 sec
Deceleration time
.1 - 3000 sec
Analog Voltage Input
0 - 10 Vdc , 200K ohm
Analog Current Input
0 (4) - 20 mA, 250 ohm differential
Digital Output
Open collector, max. load 48V/50mA
Reference Output Voltage
Maximum Load 10mA
Auxiliary Voltage
± 20%, max. load 50 mA
Frame Type
4

Marketing Collateral

Sales/Promotional Materials-Brochure for Commercial Field Devices (English)

Sales/Promotional Materials-Brochure for SmartVFD HVAC (HVFDSD) and Bypass (HVFDSB) Variable Frequency Drives (English)

Sales/Promotional Materials-Brochure for SmartVFD HVAC (HVFDSD) and Bypass (HVFDSB) Variable Frequency Drives for Electrical Channel (English)

Sales/Promotional Materials-Engineered for Success-Sell Sheet for Variable Frequency Drives (English)

Sales/Promotional Materials-Poster for VFD Smart VFD - The Speed You Need (English)

Sales/Promotional Materials-Engineered for Success - Variable Frequency Drives (Spanish)

Sales/Promotional Materials-Engineered for Success - Variable Frequency Drives (French) sell sheet

Sales/Promotional Materials-Engineered for Success - Variable Frequency Drives (Portugese) sell sheet

Sales/Promotional Materials-Cut Energy Costs with a Simple Rooftop Retrofit sell sheet

Sales/Promotional Materials-Flyer for the SmartVFD HVAC Drives (English)

Owners Manual

Operator/Owner Materials-Installation and User’s manual for SmartVFD HVAC BACnet Protocol (English)

Operator/Owner Materials-Operating Guide for SmartVFD Security Guide (English)

Operator/Owner Materials-Installation and User’s Manual for SmartVFD HVAC BACnet Protocol (French)

Operator/Owner Materials-Installation and User Manual for N2 protocol for Variable Frequency Drives (English)

Wiring-Fused Disconnect Wiring Diagram

Wiring-Contactor Wiring Diagram

Wiring-3 Contactor Wiring Diagram

Wiring-3 Contactor Auto-bypass Wiring Diagram

Wiring-Drive, Fused Disconnect (Field or Factory)

Wiring-Drive with 2-Contactor Bypass, No Disconnect

Wiring-Drive with 3-Contactor Bypass, Fused Disconnect

Wiring-Drive with 3-Contactor Auto-bypass, Fused Disconnect

Technical Documents

Installation Materials-Installation Instructions for HVFD, SmartVFD, HVFDSD Honeywell SmartVFD Modbus Protocol (English)

Installation Materials-Installation Instructions for HVFDSD, HVFDSB Honeywell SmartVFD HVAC LonWorks Protocol (English)

Installation Materials-Honeywell SmartVFD Accessories: Door Keypad Mounting Kit

Application Guides-Variable Frequency Drive (VFD)

Product Data and Specifications-Specification Data for SmartVFD HVAC (English)

Installation Materials-Installation Instructions for HVFDSB, SmartVFD, SmartVFD Bypass, HVFD Honeywell SmartVFD Three Contactors and Three Contactors

Product Data and Specifications-Honeywell SmartVFD HVAC Bypass Frame 5 Wiring Diagrams and Dimensional Drawings

Product Data and Specifications-Honeywell SmartVFD HVAC Bypass Frame 6 Wiring Diagrams and Dimensional Drawings

Product Data and Specifications-Honeywell SmartVFD HVAC Bypass Frame 4 Wiring Diagrams and Dimensional Drawings

Installation Materials-Installation Instructions for SmartVFD Two Contactor Bypass Assemblies (English)

Installation Materials-Installation Instructions for SmartVFD Disconnect Panel Assemblies (English)

Product Data and Specifications-Specification Data for SmartVFD Bypass Frame 8 Wiring Diagrams and Dimensional Drawings (English)

Product Data and Specifications-Packed Literature for SmartVFD Bypass Frame 7 Wiring Diagrams and Dimensional Drawings (English)

Maintenance/Product Reference Materials-AC and DC Chokes in Variable Frequency Drives

Installation Materials-Installation Manual for SmartVFD HVAC Variable Frequency Drives for Variable Torque Applications (English)

Application Guides-Application Manual for SmartVFD HVAC/SmartDrive HVAC Variable Frequency Drives for Variable Torque Applications (English)

Product Data and Specifications-Guide Specifications for HVFD, SmartVFD Variable Frequency Drives (English)

Application Guides-Application Guide for Advanced RTU Controls Retrofit Solution (English)

Product Data and Specifications-Données techniques - SmartVFD HVAC (French)

Installation Materials-Guide d’installation - Variateurs de fréquence pour applications à couple variable SmartVFD HVAC (French)