Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 605
208 VAC, 0.75 HP SmartVFD BYPASS

HVFDSB3A0007G131/U

SmartVFD BYPASS, 208Vac, 0.75 HP, Graphical, NEMA 1 Enclosure, Three Contactor Bypass with Auto Bypass

Tags can be added to this product in your Shopping Cart or Product List.

  • Product Info
  • Literature

Overview

The SmartVFD BYPASS is available in four configurations to meet your application needs: Disconnect Only, Two Contractor Bypass, Three Contractor Bypass, and Three Contractor with Auto-Bypass.

Features

  • Provides an economical means of bypassing the VFD
  • Freeze/Fire/Smoke Interlock
  • Fused Disconnect on some models
  • 3-Contactor bypass provides VFD isolation from power with motor running in BYPASS mode
  • 3-Contactor bypass provides TEST position powers the VFD without sending power to the motor
  • 3-Contactor Bypass with Auto-Bypass adds the control capabilities below to the standard three Contactor Bypass

Product Specifications

Dimensions (in.)
8.9 x 38.9 x 10.3
Dimensions (mm)
226.06 x 988.06 x 261.62
Weight (lb)
46
Weight (kg)
20.87
Item Type
Product
Frequency
0 Hz to 320 Hz
Voltage
208 Vac
Operating Temperature Range (F)
14 F to 122 F
Operating Temperature Range (C)
-10 C to 50 C
Enclosure
NEMA 1
Relay Outputs
Max. switching load: 250Vac/2A or 250Vdc/0,4A
Horsepower
0.75 HP
Current Ratings
3.7A
Analog Current Output
0 (4) - 20 mA, max 500 ohm
Bypass
Drive with 3 contactor bypass and Auto bypass
Auto Bypass
Yes
Drive Family
SmartVFD HVAC
Contactor
3 Contactors
Disconnect Type
Fused
Pilot Lights
Yes
Drive Input Disconnect
Yes
Drive Input Fuses
Yes
Type of RFI Filter
EMC Filter
Continuous Output Current
overload 1.5 x High overload current (1min/10min); overload 1.1 x Low overload current (1min/10min)
Peak Current
2 x IN, 2 seconds every 20 second period
Acceleration time
0.1 - 3000 sec
Deceleration time
.1 - 3000 sec
Analog Voltage Input
0 - 10 Vdc , 200K ohm
Analog Current Input
0 (4) - 20 mA, 250 ohm differential
Digital Output
Open collector, max. load 48V/50mA
Reference Output Voltage
Maximum Load 10mA
Auxiliary Voltage
± 20%, max. load 50 mA
Frame Type
4

Marketing Collateral

Sales/Promotional Materials-Brochure for Commercial Field Devices (English)

Sales/Promotional Materials-Brochure for SmartVFD HVAC (HVFDSD) and Bypass (HVFDSB) Variable Frequency Drives (English)

Sales/Promotional Materials-Brochure for SmartVFD HVAC (HVFDSD) and Bypass (HVFDSB) Variable Frequency Drives for Electrical Channel (English)

Sales/Promotional Materials-Engineered for Success-Sell Sheet for Variable Frequency Drives (English)

Sales/Promotional Materials-Poster for VFD Smart VFD - The Speed You Need (English)

Sales/Promotional Materials-Engineered for Success - Variable Frequency Drives (Spanish)

Sales/Promotional Materials-Engineered for Success - Variable Frequency Drives (French) sell sheet

Sales/Promotional Materials-Engineered for Success - Variable Frequency Drives (Portugese) sell sheet

Sales/Promotional Materials-Cut Energy Costs with a Simple Rooftop Retrofit sell sheet

Sales/Promotional Materials-Flyer for the SmartVFD HVAC Drives (English)

Owners Manual

Operator/Owner Materials-Installation and User’s manual for SmartVFD HVAC BACnet Protocol (English)

Operator/Owner Materials-Operating Guide for SmartVFD Security Guide (English)

Operator/Owner Materials-Installation and User’s Manual for SmartVFD HVAC BACnet Protocol (French)

Operator/Owner Materials-Installation and User Manual for N2 protocol for Variable Frequency Drives (English)

Wiring-Fused Disconnect Wiring Diagram

Wiring-Contactor Wiring Diagram

Wiring-3 Contactor Wiring Diagram

Wiring-3 Contactor Auto-bypass Wiring Diagram

Wiring-Drive, Fused Disconnect (Field or Factory)

Wiring-Drive with 2-Contactor Bypass, No Disconnect

Wiring-Drive with 3-Contactor Bypass, Fused Disconnect

Wiring-Drive with 3-Contactor Auto-bypass, Fused Disconnect

Technical Documents

Installation Materials-Installation Instructions for HVFD, SmartVFD, HVFDSD Honeywell SmartVFD Modbus Protocol (English)

Installation Materials-Installation Instructions for HVFDSD, HVFDSB Honeywell SmartVFD HVAC LonWorks Protocol (English)

Installation Materials-Honeywell SmartVFD Accessories: Door Keypad Mounting Kit

Application Guides-Variable Frequency Drive (VFD)

Product Data and Specifications-Specification Data for SmartVFD HVAC (English)

Installation Materials-Installation Instructions for HVFDSB, SmartVFD, SmartVFD Bypass, HVFD Honeywell SmartVFD Three Contactors and Three Contactors

Product Data and Specifications-Honeywell SmartVFD HVAC Bypass Frame 5 Wiring Diagrams and Dimensional Drawings

Product Data and Specifications-Honeywell SmartVFD HVAC Bypass Frame 6 Wiring Diagrams and Dimensional Drawings

Product Data and Specifications-Honeywell SmartVFD HVAC Bypass Frame 4 Wiring Diagrams and Dimensional Drawings

Installation Materials-Installation Instructions for SmartVFD Two Contactor Bypass Assemblies (English)

Installation Materials-Installation Instructions for SmartVFD Disconnect Panel Assemblies (English)

Product Data and Specifications-Specification Data for SmartVFD Bypass Frame 8 Wiring Diagrams and Dimensional Drawings (English)

Product Data and Specifications-Packed Literature for SmartVFD Bypass Frame 7 Wiring Diagrams and Dimensional Drawings (English)

Maintenance/Product Reference Materials-AC and DC Chokes in Variable Frequency Drives

Installation Materials-Installation Manual for SmartVFD HVAC Variable Frequency Drives for Variable Torque Applications (English)

Application Guides-Application Manual for SmartVFD HVAC/SmartDrive HVAC Variable Frequency Drives for Variable Torque Applications (English)

Product Data and Specifications-Guide Specifications for HVFD, SmartVFD Variable Frequency Drives (English)

Application Guides-Application Guide for Advanced RTU Controls Retrofit Solution (English)

Product Data and Specifications-Données techniques - SmartVFD HVAC (French)

Installation Materials-Guide d’installation - Variateurs de fréquence pour applications à couple variable SmartVFD HVAC (French)