Heat Recovery Ventilator 150 cfm
Item 1 Of 1
Heat Recovery Ventilator 150 cfm

HR150B1005/U

Heat Recovery Ventilator 150 cfm

This product is obsolete and no longer available for purchase.
Find Equivalent or Replacement Products.

  • Product Info
  • Literature

Overview

The Honeywell Perfect Window Fresh Air Ventilation System removes stale, unhealthy air and replaces it with a stream of fresh air using centrifugal blowers. A heat exchange core transfers energy from the exhaust air to the incoming fresh air.

Features

  • Includes heat transfer core, pre-filters, fan and blower assembly, and defrost.
  • Provides ventilation that helps contractors meet ASHRAE 62-89.
  • Automatic, economical, built-in defrost for operation to design temperatures of -40F.
  • Electronic ventilation fan timer option.
  • Low voltage, high-speed override.
  • Variable fan speed control.
  • Easy-to-clean cross-flow aluminum core assures years of trouble-free operation.
  • Insulated cabinet.
  • Rugged steel cabinet.
  • Quiet operation.
  • Permanent (washable) pre-filters.
  • Integral balancing dampers.
  • Includes vibration isolation hardware and duct collars.

Product Specifications

Application
Heat Recovery Ventilator
Materials
Aluminum cross flow core
Item Type
Product
Airflow Capacity (cfm)
188 cfm at external static pressure 0.2 in. wc
Electrical Ratings
120 Vac
Frequency
60 Hz
Tradeline Value
Tradeline
Current Draw
0.7 A
Defrost Control
Built-in Defrost
Sensible Effectiveness
0.8