Skip Ribbon Commands
Skip to main content
SharePoint
Item 78 Of 80
Remote programming and logging using touchscreen system. Uses Honeywell S7999 display

FLAMETOOLS-HMI/U

Remote programming and logging using touchscreen system. Uses Honeywell S7999 display

To order this product, please contact your authorized Honeywell IFM distributor or send an email to: ifm.sales@honeywell.com The text hereunder in grey does not apply to this specific product.

This product is no longer available for purchase.

  • Product Info
  • Literature

Overview

Honeywell offers several models of viewing head monitoring accessories such as swivel mount, isolation mount (iso), fiber optics (FASA), FlameTools PC software, and panel mount system display (S7999).

Product Specifications

Hazmat Information
UN 3091, LITHIUM METAL BATTERIES PACKED WITH EQUIPMENT, 9
Application
For all series 700,500 and U2
Used With
All 700, 500 and U2 family
Comments
Supports multiple loops
Item Type
Product
Mounting
Mount on cabinet
Electrical Ratings
24 VAC and 24 VDC
Frequency
50/60 HZ
Communications
RS422 or RS232
Keypad
Touch screen
Status Monitoring
Touch screen