Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 3
Wall mounted Solid State Humidity Sensor

C7600B2008/U

Wall mounted Solid State Humidity Sensor

  • Product Info
  • Literature

Overview

The C7600A,C Solid State Humidity Sensors sense relative humidity in air and are used with controllers that can process a 4 to 20 mA signal.

Product Specifications

Application
Junction box mounted Humidity Sensor
Dimensions (in.)
3 1/4 in. high x 2 in. wide x 1 5/8 in. deep
Dimensions (mm)
83 mm high x 51 mm wide x 41 mm deep
Used With
T775U
Item Type
Product
Mounting
Wall mount
Electrical Connections
Three 22-gauge wires
Operating Humidity Range (% RH)
10 to 90% RH, non-condensing
Sensor
2-10 Vdc directly proportional
Operating Temperature Range (F)
32 F to 125 F
Operating Temperature Range (C)
0 C to 52 C
Shipping and Storage Temperature Range (F)
-40 F to +150 F
Shipping and Storage Temperature Range (C)
-40 C to +66 C