Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 0
Portable  Carbon Dioxide Sensor

C7242C1002/U

Portable Carbon Dioxide Sensor

This product is obsolete and no longer available for purchase.

  • Product Info
  • Literature

Overview

These stand-alone Carbon Dioxide (CO2) Sensors and Controllers are used for determining ventilation necessity with HVAC controllers and to manage the amount of fresh outdoor air supplied to maintain acceptable levels of CO2 in the space.

Features

  • Models available with LCD that provides sensor readings and status information.
  • Non-Dispersion-Infrared (NDIR) technology used to measure carbon dioxide gas.
  • C7242 provides voltage output based on CO2 and temperature levels.
  • Models available with SPST relay output. Proportional plus Integral (P+I) control algorithm.
  • C7242 output can be configured using optional software package to provide a more complex ventilation control strategy using CO2 levels in conjunction with temperature.
  • Used for CO2 based ventilation control.
  • Automatic Background Calibration (ABC) algorithm based on long-term evaluation reduces required typical zero-drift check maintenance.
  • Digital input with programmable delay time for occupancy function using a sensor, push-button, or switch.

Product Specifications

Application
Carbon Dioxide Sensor
Dimensions (in.)
7 1/16 in. high x 3 15/16 in. wide x 2 3/16 in. deep
Dimensions (mm)
180 mm high x 100 mm wide x 55 mm deep.
Includes
Honeywell Logo
Item Type
Product
Mounting
Portable
Frequency
120 mAh NiMH battery
Electrical Connections
Terminal block (2.5 sq. mm)
Sensor
Non-dispersive Infrared (NDIR)
Voltage
9 Vdc plug in transformer
Operating Temperature Range (F)
32 F to 122 F; Temperature Sensor Range--14 F to 140 F
Operating Temperature Range (C)
0 C to 50 C; Temperature Sensor Range-- -10 C to +60 C
Relay Outputs
None
Timing
Response--20 seconds; Warm up stabilization--5 minutes
Accuracy
5% full scale
Display
Yes
Sensor Range
0 to 3000 ppm
Analog Current Output
One: 0 to 5 Vdc